IESNA:LM-63-2002
[TEST]P943299
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-24)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB7C-950-U-T4FT
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](7) 90 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV FORWARD THROW OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36620
TILT=NONE
182 -1 1 37 22 1 1 1.5 1.5 0
1 1 350.5
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 36 45 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4879.9 4499.8 4153.3 3830.6 3567.3 3454.5 3448.6 3508 3666.3 4002.9
4527.5 5141.2 5834.1 6594.2 7231.7 7807.8 8342.3 8934.2 9417.2 9935.9
10575.3 10997 11307.8 11707.7 12281.8 13445.9 15186 17377.5 19184.9 18945.3
15542.3 8334.4 2718.1 1154.1 451.4 148.5 0
4879.9 4527.5 4183 3856.4 3593.1 3462.4 3464.4 3519.8 3676.2 4008.8
4523.5 5111.5 5806.3 6576.4 7215.9 7799.9 8322.5 8882.7 9387.5 9908.2
10535.8 11020.8 11355.3 11640.4 12234.3 13327.1 14982.1 17175.5 19109.7 18899.8
15837.3 8801.6 3125.9 1201.7 504.8 180.1 0
4879.9 4539.4 4208.8 3896 3634.7 3486.2 3466.4 3502 3622.8 3878.2
4315.7 4903.6 5582.6 6309.2 6994.1 7609.8 8124.5 8595.7 9092.6 9658.8
10288.3 10967.3 11521.6 11951.2 12475.8 13364.7 14792 16941.9 19388.8 20370.7
18115.9 11761.2 4687.8 2094.5 924.5 330.6 0
4879.9 4533.4 4232.5 3939.5 3684.1 3535.7 3492.1 3517.9 3601 3789.1
4143.4 4646.3 5246.1 5901.4 6574.5 7279.2 7950.3 8514.5 9045.1 9625.1
10329.9 11034.6 11676 12252.1 12921.2 13758.6 15065.2 17199.3 20447.9 23645.1
23587.7 17415.1 8866.9 4187 1936.1 663.2 0
4879.9 4563.1 4289.9 4036.5 3804.9 3640.6 3579.2 3591.1 3654.5 3793
4044.4 4430.5 4947.2 5501.5 6085.5 6774.4 7576.2 8413.6 9153.9 9920.1
10660.5 11486 12357 13184.5 14111 15279 16924.1 19347.2 23217.5 28095.3
29847.3 23300.6 15140.4 7770.2 3365.4 1047.2 0
4879.9 4559.2 4307.7 4054.3 3826.7 3654.5 3585.2 3601 3662.4 3797
4022.7 4398.8 4895.7 5442.1 6012.2 6685.3 7495 8346.2 9126.2 9928
10690.2 11513.7 12384.8 13257.8 14227.8 15433.4 17076.6 19468 23221.4 27990.4
29833.5 23651 15075.1 7649.4 3292.2 1009.6 0
4879.9 4600.7 4373.1 4163.2 3965.3 3806.9 3725.7 3711.9 3771.3 3892
4086 4384.9 4765 5222.3 5788.5 6433.9 7273.3 8213.6 9241.1 10333.8
11432.5 12513.4 13533 14524.8 15574 16757.8 18094.1 19743.2 21857.4 23858.9
22633.5 15912.5 6819.9 2171.7 783.9 192 0
4879.9 4652.2 4472.1 4317.6 4171.1 4042.5 3959.3 3919.7 3945.5 4050.4
4220.6 4442.4 4735.3 5143.2 5699.4 6404.2 7247.5 8217.6 9270.7 10343.7
11365.2 12341.2 13269.7 14164.5 14970.2 15673 16225.3 16536.1 16278.7 14330.8
9110.4 3187.3 1251.1 718.6 356.3 122.7 0
4879.9 4723.5 4602.7 4499.8 4408.7 4319.6 4264.2 4246.4 4264.2 4333.5
4450.3 4616.6 4864 5244.1 5750.9 6394.3 7172.3 8051.3 8948.1 9823.1
10628.8 11426.6 12087.8 12673.8 13103.4 13317.2 13238 12614.4 10905.9 7346.5
3038.8 1304.6 892.8 627.6 401.9 174.2 0
4879.9 4792.8 4735.3 4693.8 4654.2 4624.5 4618.5 4644.3 4697.7 4794.7
4923.4 5093.7 5325.3 5675.7 6125.1 6717 7445.5 8267.1 9128.2 10023
10931.7 11828.5 12659.9 13376.6 13944.7 14166.4 13736.9 12081.9 8566 3864.3
1601.5 1025.5 726.5 496.9 324.7 148.5 0
4879.9 4893.7 4901.6 4923.4 4947.2 4982.8 5036.3 5127.3 5252 5410.4
5614.3 5863.8 6210.2 6693.2 7324.7 8090.9 8958 9876.5 10830.7 11786.9
12735.2 13665.6 14540.6 15140.4 15257.2 14631.7 12970.7 10034.9 5806.3 2175.6
1124.4 778 538.5 332.6 198 71.3 0
4879.9 4921.4 4957.1 5016.5 5067.9 5129.3 5212.4 5313.4 5454 5624.2
5828.1 6093.4 6443.8 6905.1 7463.3 8114.6 8829.3 9577.6 10353.6 11113.8
11840.3 12560.9 13172.7 13521.1 13370.6 12541.1 10870.3 8290.8 4725.4 1791.6
956.2 651.3 451.4 271.2 148.5 41.6 0
4879.9 4953.1 5026.4 5105.5 5192.6 5267.9 5370.8 5487.6 5610.4 5774.7
5956.8 6162.7 6429.9 6764.5 7154.5 7592 8069.1 8560.1 9062.9 9538
9983.4 10343.7 10529.8 10379.4 9769.6 8607.6 7002.1 5071.9 2880.4 1322.4
805.7 570.1 403.9 263.3 156.4 53.5 0
4879.9 4990.7 5119.4 5252 5366.9 5455.9 5552.9 5628.2 5685.6 5741
5780.6 5810.3 5838 5851.9 5830.1 5733.1 5554.9 5339.1 5127.3 4816.5
4307.7 3656.4 3028.9 2506.2 2078.6 1740.1 1476.8 1270.9 1096.7 948.3
797.8 667.1 542.4 405.8 259.3 95 0
4879.9 5046.2 5210.5 5370.8 5479.7 5551 5588.6 5602.4 5572.7 5521.3
5446 5335.2 5155 4921.4 4628.4 4303.8 3987 3684.1 3385.2 3084.3
2779.4 2502.3 2264.7 2031.1 1827.2 1649.1 1500.6 1371.9 1247.2 1122.5
976 835.4 673.1 502.8 295 116.8 0
4879.9 5093.7 5299.6 5446 5537.1 5566.8 5549 5517.3 5444.1 5339.1
5166.9 4897.7 4588.9 4293.9 4066.2 3878.2 3668.3 3426.8 3179.3 2947.7
2759.6 2658.7 2512.2 2310.3 2118.2 1944 1767.8 1595.6 1443.2 1296.7
1128.4 944.3 730.5 516.7 300.9 144.5 0
4879.9 5133.3 5353 5489.6 5539.1 5523.3 5493.6 5426.2 5305.5 5117.4
4868 4602.7 4363.2 4153.3 3953.4 3757.4 3549.5 3329.8 3137.8 2993.2
2949.7 2937.8 2836.9 2670.6 2490.4 2306.3 2084.6 1866.8 1664.9 1494.6
1328.4 1144.2 962.1 742.4 518.7 269.2 0
4879.9 5174.8 5400.5 5521.3 5531.2 5489.6 5436.1 5333.2 5147.1 4919.5
4715.6 4547.3 4367.1 4157.3 3923.7 3694 3454.5 3228.8 3021 2902.2
2862.6 2811.1 2749.7 2644.8 2462.7 2280.6 2122.2 1975.7 1862.9 1738.1
1581.7 1415.5 1235.3 1023.5 801.8 477.1 0
4879.9 5200.6 5424.3 5513.4 5503.5 5442.1 5358.9 5216.4 5004.6 4814.5
4681.9 4553.2 4392.9 4185 3931.6 3640.6 3353.5 3082.3 2844.8 2739.8
2629 2553.8 2464.7 2274.6 2086.6 1942 1821.3 1734.2 1664.9 1556
1449.1 1286.8 1104.7 926.5 716.6 425.6 0
4879.9 5210.5 5446 5521.3 5489.6 5424.3 5319.3 5135.2 4929.4 4776.9
4664.1 4547.3 4396.8 4204.8 3937.5 3608.9 3246.6 2922 2670.6 2545.8
2407.3 2282.5 2106.4 1896.5 1736.2 1613.4 1516.4 1435.3 1348.1 1247.2
1172 1015.6 827.5 677 520.7 261.3 0
4879.9 5240.2 5461.9 5525.2 5491.6 5416.4 5287.7 5101.6 4895.7 4753.2
4646.3 4517.6 4377 4171.1 3905.9 3579.2 3207 2840.8 2567.6 2383.5
2199.4 2064.8 1874.7 1718.3 1567.9 1451.1 1358 1284.8 1223.4 1154.1
1219.5 1011.6 772.1 589.9 437.5 182.1 0
4879.9 5238.2 5465.8 5531.2 5495.5 5412.4 5297.6 5103.6 4891.7 4757.1
4646.3 4523.5 4386.9 4187 3927.6 3599 3224.9 2850.7 2559.7 2365.7
2181.6 2041 1854.9 1694.6 1544.1 1425.4 1332.3 1261 1207.6 1138.3
1259.1 932.4 738.4 593.9 441.5 182.1 0
